9121-AR4-M | M | Módulo Neumático con (8) Puertos autosellables Rc 3/8 (BSPP) - Costado del Máster. |
9121-AR4-T | T | Módulo Neumático con (8) Puertos autosellables Rc 3/8 (BSPP) - Costado de Herramientas. |
Descripción: |
Pneumatic Module with Rc 3/8 (BSPT) ports: AR4 Master - (8) self-sealing ports AR4 Tool - (8) self-sealing ports |
Peso: |
AR4 Master 2.89 lbs (1.31 kg) AR4 Tool 2.04 lbs (0.93 kg) |
Materiales: |
- Aluminum housing
- Stainless steel valve components
- Nitrile seals.
|
Rango de Temperatura Operacional: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|
QC-113
| |
|
Flat C Will mount to Flat B and D, but may interfere with modules on adjacent flats. Consult Applications Engineering. |
| No |
QC-210
| |
| No |
QC-213
| |
| No |
QC-310
| |
| No |
QC-313
| |
| No |
QC-510
| |
| No |
QC-1210
| |
| No |
QC-1310
| |
| No |
QC-1510
| |
| No |
Custom Application QC Models |
|
*Puede ser compatible con otros modelos QC. Favor de consultar un Gerente de Cuentas de ATI para mayor información.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-AR4.pdf |
AR4-M,AR4-T,AR5-T Module Drawing
|
|
9620-20-D-AR4.pdf |
AR4 Air Module Manual
|
|
No 3D models for this product are currently available. See your Account Representative for more information.
|
|