Description: |
Pneumatic Module with (4) 3/8 NPT or G 3/8 (BSPP) Pass-through Ports |
Weight: |
Master 0.52 lbs (0.24 kg) Tool 0.47 lbs (0.21 kg) |
Materials: |
- Anodized aluminum housing
- Nitrile seals.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|
QC-29
| |
|
Flats A, B, C. Apps approval |
| No |
QC-40Q
| M |
| Yes |
QC-40Q
| T |
| Yes |
QC-46
| |
| No |
QC-50
| |
|
Flats A, B, C, D Module overhangs each flat and blocks (1) M5 air port, and might interfere with adjacent module flat If using more than one module of this kind on same Tool Changer, review with Acct Mgr. |
| No |
QC-110
| |
| No |
QC-160
| |
|
Flats A, B (On Flat B, Position 3, Port 5 is restricted.) |
| No |
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-P48.pdf |
P48 Module Drawing
|
9630-20-P48-E.pdf |
P48-E Module Drawing
|
|
9620-20-D-P48.pdf |
P48 Air Module Manual
|
|
9120-P48-M |
Pneumatic Master module with (4) 3/8" NPT pass-through ports
|
9120-P48-M-E |
Pneumatic Master module with (4) 3/8" G pass-through ports
|
9120-P48-T-E |
Pneumatic Tool module with (4) 3/8" G pass-through ports
|
9120-P48-T |
Pneumatic Tool module with (4) 3/8" NPT pass-through ports
|
|