简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
离散的模块: VB19  
 
 
Skip Navigation Links

 

 

Product Description
  • The Discrete Signal Integrated Valve module allows for control of the Tool Changer and discrete signal pass-through to the End-of-Arm Tooling.
  • 19-pin M23 connector, 19-Pin Block.
  • An integrated, single or double solenoid valve (available on the Jxx valve adapter with pass-through module) controls the Tool Changer locking mechanism.
  • Lock, Unlock, and Ready-to-Lock (R1 and R2) sensor inputs supported.
  • Up to 10 pass-through signals available for customer use.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Stand.
  • Compact design package.

VB19 Modules (Master and Tool)
VB19 Modules (Master and Tool)

Part NumberSideNotes
9121-VB19-MMDiscrete Signal Module w/19-pin M23, 19-pin block, Supports TSI on Tool - Master side
9121-VB19-TTDiscrete Signal Module w/19-pin M23, 19-pin block, Supports TSI on Tool - Tool side