| 9120-TP-M | M | PROFINET Pass-through Module with connectors for PROFINET and Aux Power, 5-Pin Aux Power - Master side | 
				| 9120-TP-T | T | PROFINET Pass-through Module with connectors for PROFINET and Aux Power, 5-Pin Aux Power - Tool side | 
		
        
		| 
		| 
                     
		
		| 描述: | PROFINET Pass-through Module with connectors for PROFINET and Aux Power, 5-Pin Aux Power |  
		
		| 重量: | Master 1.11 lbs (0.50 kg) Tool 0.84 lbs (0.38 kg)
 |  
		
		| 材质: | Anodized aluminum housingRhodium-plated spring and contact pinsNitrile seals.
 |  
		
		| 针脚数量: | PROFINET - 4 Auxiliary Power - 5
 |  
		
		| 电气规格: | PROFINET Circuit - 2 Amp/60VAC max. Auxiliary Power Circuit - 5 Amp/600VAC max.
 |  
		
		| 工作温度范围: | -20  F - 150  F (-28.9  C - 65.6  C) |  
 
 
 
 
 | 
 
		| 
	 
		
		| QC-29 |  | 
		
		|  | Flat B Apps Approval for Flats A, C (blocks ports)
 |  | No |  
		| QC-46 |  |  | No |  
		| QC-50 | T | 
		
		|  | Flats A, B, C, D Modules will overhang each flat and block (1) M5 air port, and interferes with adjacent module flat. Use of  JJ30 gives access to one more port.
 |  | Yes |  
		| QC-76 |  |  | No |  
		| QC-110 |  |  | No |  
		| QC-160 |  | 
		
		|  | Flats A,B (On Flat B, Position 3, Port 5 is restricted). TE/TP modules cannot be mounted adjacent to other modules on same flat without special adapter. |  | No |  
		| MC-36R |  |  | No |  
    
 
    
        | Custom Application QC Models |  
        | 
                 |  
 
 
 
	*可能与其他型号的快换匹配。更多信息请联系ATI客户经理。 | 
 
		| 
		
		| 
           
            
                |  |  
                |  | Master
                    侧面线缆安装接头匹配接头 |  
                |  | 
		
		
		| There are no connector mates associated with this panel mount connector. |  |  |  
		| 
 |  
		| 
        
        
            |  |  
                |  | Tool
                    侧面线缆安装接头匹配接头 |  
                |  | 
		
		
		| There are no connector mates associated with this panel mount connector. |  |  |  
 
 线缆
 
 
		
		
		| There are no Cables associated with this module. |  
 
 
 | 
 
		| 
		
		| 9630-20-TP.pdf | TP PROFINET 通过式模块图纸 |  
		| 9630-20-TPM TPZC7T.pdf | TP-M,TPZC7-T模块图纸 |  | 
 
		| None currently available. See your Account Representative for more information. | 
 
		| 
 
		
		| 9120-TP-M | PROFINET Pass Through Master module with connectors for PROFINET and Aux Power |  
		| 9120-TP-T | Profinet Pass Through Tool module with connectors for Profinet and Aux Power |  
    
 | 
 
		| 
	 
		
		| C7 | Module functionality is the same but with an alternate connector selection. |  | 
 |