9120-R4-M | M | 4 Amp/250VAC Electrical Module with 4-pin Eurofast connector - Master side |
9120-R4-T | T | 4 Amp/250VAC Electrical Module with 4-pin Eurofast connector - Tool side |
描述: |
4 Amp/250VAC Electrical Module with 4-pin Eurofast connector |
重量: |
Master 0.45 lbs (0.20 kg) Tool 0.30 lbs (0.14 kg) |
材质: |
- Aluminum housing
- Precious metal-plated heads on spring pins
- Precious metal-plated contact pins
- Nitrile seal.
|
工作温度范围: |
-20 F - 150 F (-28.9 C - 65.6 C) |
|
Custom Application QC Models |
|
*可能与其他型号的快换匹配。更多信息请联系ATI客户经理。
|
|
|
Tool
侧面线缆安装接头匹配接头 |
|
There are no connector mates associated with this panel mount connector.
|
|
|
线缆
There are no Cables associated with this module.
|
|
None currently available. See your Account Representative for more information.
|
9120-R4-M |
4A/250VAC electrical module with 4-pin Euro connector - Master side
|
9120-R4-T |
4A/250VAC electrical module with 4-pin Euro connector - Tool side
|
|
|