9120-R12-M | M | 12-pin pass-thru module with an M12, 12-pin connector, supports Coherix predator 3D camera power/IO - Master side |
9120-R12-T | T | 12-pin pass-thru module with an M12, 12-pin connector, supports Coherix predator 3D camera power/IO - Tool side |
描述: |
12-pin pass-thru module with an M12, 12-pin connector, supports Coherix predator 3D camera power/IO |
重量: |
Master 0.45 lbs (0.20 kg) Tool 0.3 lbs (0.14 kg) |
材质: |
- Aluminum housing
- Precious metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
|
工作温度范围: |
-20 F - 150 F (-28.9 C - 65.6 C) |
|
Custom Application QC Models |
|
*可能与其他型号的快换匹配。更多信息请联系ATI客户经理。
|
9630-20-R12.pdf |
R12 Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-R12-T |
12-pin Pass-thru Module with an M12, 12-pin female connector, supports Coherix predator 3D camera power/IO - Tool side
|
9120-R12-M |
12-pin Pass-thru Module with an M12, 12-pin male connector, supports Coherix predator 3D camera power/IO - Master side
|
|
|