简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
高电流模块: PA22  
 
 
Skip Navigation Links

 

 

Product Description
  • High current carrying ability; capable of up to 180 Amps and up to 800 volts for powering customer tooling. Refer to Elec. Rating for more details.
  • ATI's patented cone-mating technology provides large contact area for high current applications, while also allowing customers to transfer current from the Master to the Tool with excellent misalignment capabilities and reduced wear characteristics compared to pin and socket.
  • Backward-compatible design to mate with the PA20 and PA21 style High Current module.
  • Contact tips are easily replaced and serviced.
  • Recessed Master-side contacts to prevent unintentional human contact.
  • Modular design allows for cable connections to exit on the left or right for improved robot dress and versatility (refer to the Part Numbering Guide).
  • Direct RobiFix connections to robotic dress and tool.

PA22RA (Master) PA21RAP (Tool)
PA22RA (Master) PA21RAP (Tool)

Part NumberSideNotes
9121-PA22LA-MMPA22 High Current Module, (3) 200 Amp Contacts, Direct Robifix Connection, Master, Left Feed Socket
9121-PA22RA-MMPA22 High Current Module, (3) 200 Amp Contacts, Direct Robifix Connection, Master, Right Feed Socket
9121-PA21LAP1.00-TTPA21 Tool Module with 1.0 Meter RobiFix Pigtail, Left Feed
9121-PA21LAP2.00-TTPA21 Tool Module with 2.0 Meter RobiFix Pigtail, Left Feed
9121-PA21L-TTHigh Current Module, (3) Contacts, 200 Amp, Tool, Left Feed
9121-PA21RAP1.00-TTPA21 Tool Module with 1.0 Meter RobiFix Pigtail, Right Feed
9121-PA21RAP2.00-TTPA21 Tool Module with 2.0 Meter RobiFix Pigtail, Right Feed
9121-PA21R-TTHigh Current Module, (3) Contacts, 200 Amp, Tool, Right Feed
9121-PAE-TTProtective Cover – Tool Side