气模块: P14,P14-E
Product Advantages
1/4 NPT or G 1/4 (BSPP) ports.
(2) pneumatic pass-through ports.
P14 Modules (Master and Tool)
Part Number
Side
Notes
9120-P14-M
M
(2) 1/4 NPT pass-through ports pneumatic module- Master side
9120-P14-M-E
M
(2) G 1/4 (BSPP) pass-through ports pneumatic module- Master side
9120-P14-T
T
(2) 1/4 NPT pass-through ports pneumatic module - Tool side
9120-P14-T-E
T
(2) G 1/4 (BSPP) pass-through ports pneumatic module- Tool side
规格
兼容的快换型号
图纸
手册
3D CAD Models
描述:
(2) 1/4 NPT or G 1/4 (BSPP) pass-through ports pneumatic module
Cv规格:
1.03
重量:
Master 0.30 lbs (0.14 kg)
Tool 0.29 lbs (0.13 kg)
材质:
Anodized aluminum housing
Nitrile seals.
工作温度范围:
-20 F - 150 F (-28.9 C - 65.6 C)
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
© 2023 ATI 工业自动化有限公司,版权所有
Join A3 Today
Privacy Policy Novanta
•
Sales Terms & Conditions
•
Purchasing Terms & Conditions
•
CCPA Novanta