简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
产品中心
资料库
公司
联系我们
网站地图
电模块: KF19 Family  
 
 
Skip Navigation Links

 

 

Product Advantages
  • 19-pin.
  • 3 Amp/50VDC.
  • M16-style connector.
  • No-Touch contacts on Master module.
  • Moisture and dust sealed when mated.

KF19 Modules (Master and Tool)
KF19 Modules (Master and Tool)

Part NumberSideNotes
9120-KF19-MM19-pin, 3 Amp/50VDC electrical module with M16-style connector - Master side
9120-KF19PD-MM19-Pin, 3 Amp/50VAC electrical module with M16-style Connector, Potted - Master side
9120-KF19P-MM19-Pin, 3 Amp/50VAC electrical module with M16-style connector, with 3-Pin Pico connectors for connection to SIP-Q proximity switches - Master side
9120-KF14-TT19-pin (14 pins available for customer use), 3A/50V, M16 connector with 16 Tool-ID - Tool side
9120-KF19-TT19-pin, 3 Amp/50VDC electrical module with M16-style connector - Tool side

.