简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
DeviceNet模块: DU2  
 
 
Skip Navigation Links

 

 

Attention:  An upgraded version of this item is available.

当前产品 优势 可互换的
DU3 Air pressure monitoring. No

 

Product Description
  • The DeviceNet Module allows for communication and control of the Tool Changer with Master- and Tool-side DeviceNet nodes.
  • NPN Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs provided.
  • An integrated single-solenoid valve (available on the Jxx valve adapter module) controls the Tool Changer locking mechanism.
  • One (1) independent Tool-ID (0-F) switch provided.
  • Supports two (2) NPN sensor inputs from the Tool-side module.
  • ATI's Arc Prevention Circuit (patent pending) with soft start feature protects all electrical power contacts against reduced life that can be caused by loads with high inrush current during coupling/uncoupling.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • Compact design package.

DU2 Modules (Master and Tool)
DU2 Modules (Master and Tool)

Part NumberSideNotes
9121-DU2-MMDeviceNet Module with (2) Mini Connectors for DeviceNet and Aux Power Interface. Supports Dual Single Solenoid Valve Adapter. Arc Prevention applied to Aux1, Aux2, and CAN V+ power. Supports NPN Lock, Unlock, and RTL sensors (RTL sensors in series). Tool-ID from the Tool module also supported - Master side
9121-DU2-TTDeviceNet Module with (2) Mini Connectors for DeviceNet and Aux Power Interface and (1) M12 4-Pin Female Connector provided to support two NPN inputs. Supports Arc Prevention on the Master and 0-F Tool-ID - Tool side