简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
DeviceNet 快速连接模块: DB2  
 
 
Skip Navigation Links

 

 

Product Description
  • The DeviceNet Module allows for communication and control of the Tool Changer with Master- and Tool-side DeviceNet nodes. (ODVA compliance certified. Quick-Connect compatible.)
  • An integrated single- or double-solenoid valve (available on the Jxx valve adapter module) controls the Tool Changer locking mechanism.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Stand.
  • Five (5) independent Tool-ID (0-9) switches provided.
  • Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs provided.
  • Compact design package.

DB2 Modules (Master and Tool)
DB2 Modules (Master and Tool)

Part NumberSideNotes
9121-DB2-MMDeviceNet Module, Supporting an Integrated Valve, TSI on Tool, SEM - Master side
9121-DB2-TTDeviceNet Module, Supporting an Integrated Valve with TSI on Tool, SEM - Tool side