简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
气模块: AN5  
 
 
Skip Navigation Links

 

 

Product Description
  • Provides air service from the Master to the Tool plates.
  • (6) G3/8 self-sealing ports and (4) G1/2 pass-through ports.
  • 100 psi (6.9 bar) maximum.
  • (6) self-sealing ports do not support vacuum service.

AN5 Modules (Master and Tool)
AN5 Modules (Master and Tool)

Part NumberSideNotes
9121-AN5-MMPneumatic Module, (6) G3/8 self-sealing ports and (4) G1/2 pass-through ports - Master side
9121-AN5-TTPneumatic Module, (6) G3/8 self-sealing ports and (4) G1/2 pass-through ports - Tool side