| 
 
 
 
		
		
		| Part Number | Type | Description | Application | Product Image |  
		| 9005-50-1054 | Adapter Plate |  |  |   |  
		| 9005-50-1005 | Adapter Plate | A型燕尾榫毛坯套件”(CDB、RC100、RC300)
 |  |   |  
		| 9005-50-6080 | Adapter Plate | BC50燕尾套件“A型”(CDB, RC100, RC300) (4) M6,轮毂31.5,销钉6
 |  |   |  
		| 9005-50-6081 | Adapter Plate | 燕尾型BC31.5套件“A型”(CDB,RC100,RC300)(4)M5,凸台20,定位销5
 |  |   |  
		| 9005-50-6082 | Adapter Plate | BC31.5接头“A型”(CDB, RC100, RC300) (7) M5,轮毂20,销钉5
 |  |   |  
		| 9005-50-6115 | Adapter Plate | QC-22T至燕尾式A 45⁰ 和90⁰形接口板
(CDB, RC100, RC300)BC63,M6,凸台40,定位销”
 |  |   |  
		| 9150-RC-B-17203 | Burr | 双槽纹旋转锉 。                    1 / 8“刀径。
9 / 16“刃长。
1 / 8“柄径。 
 | 适用于硬而韧的材料,如超级合金,不锈钢,合金铸件和纤维增强塑料。 |   |  
		| 9150-RC-B-17903 | Burr | 双刃火焰形的刀具。
1 / 8“刃径。
1 / 4“刃长。
1 / 8“柄径。
 | 普遍使用。含铁的和不含铁的材料,和塑料。 |   |  
		| 9150-RC-B-18053 | Burr | 双槽纹旋转锉                                       1 / 8“刃径。
9 / 16“刃长。
1 / 8“柄径。
 | 适用于硬而韧的材料,超级合金,不锈钢,合金铸件和纤维增强塑料。 |   |  
		| 9150-RC-B-73003 | Burr | 玻璃纤维打磨刀具。
1 / 8“刃径。 
1 / 2“刃长。 
1 / 8“柄径。 
 | 用于所有玻璃和碳纤维增强塑料的研磨和轮廓铣削。 |   |  
		| 9150-RC-C-12142 | Collet Accessory |  |  |   |  
		| 9150-RC-C-12149 | Collet Accessory |  |  |   |  
		| 9150-RC-C-12141 | Collet Accessory |  |  |   |  
		| 9150-RC-C-12143 | Collet Accessory |  |  |   |  
		| 9150-RC-C-12144 | Collet Accessory |  |  |   |  
		| 9150-RC-T-4230 | Collet Accessory |  |  |   |  
		| 9150-RC-T-12173 | Collet Accessory |  |  |   |  
		| 9005-50-6164 | Pneumatic Accessory |  |  |   |  
		| 9005-50-6166 | Pneumatic Accessory |  | Coalescing Filter Regulator Air Prep Kit with Compliance (Dry Air).
Air inlet 1/2" NPT.
Air outlet 5/32" tube fitting (Compliance).
Air outlet 3/8" tube fitting (Motor). |   |  | 
		| Controls Compatible with this Model:
 
 
 | 
		| 
 
		
		| 9640-50-1005.pdf | 毛刺清理工具补充文档-刀头固定说明 |  
		| 9640-50-1017.pdf | Recommended pneumatic layout for non-lubricated (turbine) motors |  
		| 9610-50-1015.pdf | 单向顺从FLEXDEBURR毛刺清理工具安装和操作手侧(9150-RS-151) |  | 
		| 
 
		
		| 9150-RS-151 | Single-axis radially compliant deburring tool |  
    
 |