简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
电模块: MT8 Family  
 
 
Skip Navigation Links主页 > 产品中心 > 机器人工具快换装置 <br /> (Tool Changer) > 工具快换装置型号 > QC-77

 

 

Product Description
  • 8-pins.
  • 20 Amp, 500VAC/700VDC.
  • Amphenol MS-style connectors for interfacing on the Master and Tool modules.
  • Fluid-resistant seal on contacts.
  • Master module extends high above Master. Adjust robot interface plate as needed to compensate.
  • Tool module extends below Tool plate.

MT8 Modules (Master and Tool)
MT8 Modules (Master and Tool)

Part NumberSideNotes
9120-MT8L-MM8-pin, 20 Amp/500VAC/700 VDC Electrical Module - Connector relocated 180 degrees from standard MT8 - Master side
9120-MT8-MM8-pin, 20 Amp/500VAC/700 VDC Electrical Module - Master side
9120-MTS8-MM8-pin, 20 Amp, 500VAC/700 VDC Electrical Module, axial connector - Master side
9120-MT8L-TT8-pin, 20 Amp/500VAC/700VDC Electrical Module - Connector relocated 180 degrees from standard MT8 - Tool side
9120-MT8-TT8-pin, 20 Amp/500VAC/700VDC Electrical Module - Tool side
9120-MTS8-TT8-pin, 20 Amp, 500VAC/700 VDC Electrical Module, axial connector - Tool side