简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Radially Compliant Deburring Model RC-660  
 
 
Skip Navigation LinksHome > Produtos > Ferramentas de Rebarbação Robótica > Modelos de Rebarbação Robótica > RC-660

Attention: An upgraded version of this item is available.

Current Product Benefits Interchangeable
RCV-490 The RC-660 product line has been discontinued. Limited support available for existing customers. Recommended replacement is the RCV-490. The RCV-490 has greater reliability and durability than the RC-660, and is offered at the same price. The construction of the new design also allows users to repair and overhaul the unit faster and at a lower repair cost. Yes


Product Advantages
  • Ideally suited for removal of parting lines and flash on parts.
  • Turbine motor with clean air (no oil) requires less air and can be vented to atmosphere.
  • Unit also deburrs edges, significantly reduces cycle time.
  • Built-in compliance reduces robot programming.
  • Cutting force adjustable on-the-fly.
  • Mounts to robot arm on rear or side of deburring unit.
  • Utilizes standard tungsten-carbide industrial bits.
  • Minimal chattering and vibration.
  • Great replacement for hand deburring operations.
RC-660 Deburring Tool
RC-660 Deburring Tool

.




 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Umberto Aranha, Account Manager, +55 11 9 9232 4919
Home
Produtos
Trocadores de Ferramentas Robóticos
Sensores de Força/Torque
Acopladores de Utilidades
Trocadores Manuais de Ferramentas
Material Removal Tools
Compliance Devices
Sensores de Colisão Robóticos
Biblioteca
Glossário
Vídeos
3D CAD Models
Software   
Empresa
Notícias
Feiras
Aplicação de Créditos
Oportunidades de Trabalho
Privacy Policy
Contate-nos
Vendas e Suporte
Solicitar Informações
Como Chegar
Mapa do Site
© 2025 ATI Industrial Automation, Inc. Todos os direitos reservados.
 
  Join A3 Today

 Facebook   Twitter   YouTube  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta