简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Products
Library
Company
Contact Us
Site Map
Electrical Modules: SF19 Family  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > Electrical Modules > SF19 Family

 

 

Product Description
  • 19 pins.
  • 3 Amp/125VAC capacity.
  • Axial connector.
  • No-Touch contacts on Master.
  • Tool-ID option on Tool-side.
  • Mates with GF19, RF19, SF19, SF14, or SF0 modules.

SF19 Modules (Master and Tool)
SF19 Modules (Master and Tool)

Part NumberSideNotes
9120-SF19-MM19-pin, 3 Amp/125VAC inline electrical module with M16-style quick-disconnect connector - Master side
9120-SF19-TT19-pin, 3 Amp/125VAC inline electrical module with M16-style quick-disconnect connector - Tool side

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals3D CAD ModelsOptions

Description: 19-pin, 3 Amp/125VAC inline electrical module with M16-style quick-disconnect connector
Weight: 0.81 lbs (0.37 kg)
Materials:
  • Aluminum housing
  • Gold-plated heads on spring pins
  • Gold-plated contact pins
  • Nitrile seal.
# Pins: 19
Elec. Rating: 3 Amp/125VAC
Operational Temperature Range: -20 °F - 150 °F (-28.9 °C - 65.6 °C)








 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Phone:+1 919-772-0115 | Fax:+1 919-772-8259
Home
Products
Robotic Tool Changers
Force/Torque Sensors
Utility Couplers
Manual Tool Changers
Material Removal Tools
Compliance Devices
Robotic Collision Sensors
Library
Glossary
Video
3D CAD Models
Software   
Company
News
Exhibits
Credit Application
Jobs
Privacy Policy
Contact Us
Sales and Support
Request Info
Driving Directions
Site Map
© 2025 ATI Industrial Automation, Inc. All rights reserved.
 
  Join A3 Today

 FacebookIcon   TwitterIcon   YouTubeIcon  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta