9120-P186A-M | M | (6) 1/8 NPT pass-through ports pneumatic module (Air or Vacuum service) Ported axially. - Master side |
9120-P186A-M-E | M | (6) G 1/8 (BSPP) pass-through ports pneumatic module (Air or Vacuum service) Ported axially. - Master side |
9120-P186A-T | T | (6) 1/8 NPT pass-through ports pneumatic module (Air or Vacuum service) Ported axially. - Tool side |
9120-P186A-T-E | T | (6) G 1/8 (BSPP) pass-through ports pneumatic module (Air or Vacuum service) Ported axially. - Tool side |
Description: |
(6) 1/8 NPT or G 1/8 (BSPP) pass-through ports pneumatic module (Air or Vacuum service) Ported axially. |
Weight: |
Master 0.36 lbs (0.16 kg) Tool 0.35 lbs (0.16 kg) |
Materials: |
- Anodized aluminum housings
- Nitrile seals.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|
QC-29
| |
|
Flats A, B, C. Apps approval |
| No |
QC-46
| |
| No |
QC-50
| |
| No |
QC-76
| |
| No |
QC-110
| |
| No |
QC-160
| |
| No |
MC-36R
| |
| No |
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-P186A.pdf |
P186A Module Drawing
|
9630-20-P186A-E.pdf |
P186A-E Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
No 3D models for this product are currently available. See your Account Representative for more information.
|
|