9120-P18-M | M | (4) 1/8 NPT pass-through ports pneumatic module - Master side |
9120-P18-M-E | M | (4) G 1/8 (BSPP) pass-through ports pneumatic module - Master side |
9120-P18-T | T | (4) 1/8 NPT pass-through ports pneumatic module - Tool side |
9120-P18-T-E | T | (4) G 1/8 (BSPP) pass-through ports pneumatic module - Tool side |
Description: |
(4) 1/8 NPT or G 1/8 (BSPP) pass-through ports pneumatic module |
Weight: |
Master 0.34 lbs (0.15 kg) Tool 0.34 lbs (0.15 kg) |
Materials: |
- Anodized aluminum housing
- Nitrile seals.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-P18.pdf |
P18 Module Drawing
|
9630-20-P18-E.pdf |
P18-E Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-P18-M-E |
P18 Master, G 1/8 4-Port Air Module
|
9120-P18-T |
P18 Tool, 1/8", 4-Port Air Module NPT
|
9120-P18-M |
P18 Master, 1/8", 4-Port Air Module NPT
|
9120-P18-T-E |
P18 Tool, G 1/8, 4-Port Air Module
|
|
|