简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Products
Library
Company
Contact Us
Site Map
Electrical Modules: KF19 Family  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > Electrical Modules > KF19 Family

 

 

Product Description
  • 19-pin.
  • 3 Amp/50VDC.
  • M16-style connector.
  • No-Touch contacts on Master module.
  • Moisture and dust sealed when mated.

KF19 Modules (Master and Tool)
KF19 Modules (Master and Tool)

Part NumberSideNotes
9120-KF19-MM19-pin, 3 Amp/50VDC electrical module with M16-style connector - Master side
9120-KF19PD-MM19-Pin, 3 Amp/50VAC electrical module with M16-style Connector, Potted - Master side
9120-KF19P-MM19-Pin, 3 Amp/50VAC electrical module with M16-style connector, with 3-Pin Pico connectors for connection to SIP-Q proximity switches - Master side
9120-KF14-TT19-pin (14 pins available for customer use), 3A/50V, M16 connector with 16 Tool-ID - Tool side
9120-KF19-TT19-pin, 3 Amp/50VDC electrical module with M16-style connector - Tool side

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals3D CAD ModelsOptions

Description: 19-pin, 3 Amp/50VDC electrical module with M16-style connector
Weight: KF19 Master - 0.24 lbs (0.11 kg)
KF19 Tool 0.25 lbs (0.11 kg)
9120-KF19P-M 0.28 lbs (0.12 kg)
Materials:
  • Anodized aluminum housing.
  • Precious-metal-plated pins.
  • Nitrile seal(s).
# Pins: 19
Elec. Rating: 3 Amp/50VDC
Operational Temperature Range: -20 °F - 150 °F (-28.9 °C - 65.6 °C)








 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Phone:+1 919-772-0115 | Fax:+1 919-772-8259
Home
Products
Robotic Tool Changers
Force/Torque Sensors
Utility Couplers
Manual Tool Changers
Material Removal Tools
Compliance Devices
Robotic Collision Sensors
Library
Glossary
Video
3D CAD Models
Software   
Company
News
Exhibits
Credit Application
Jobs
Privacy Policy
Contact Us
Sales and Support
Request Info
Driving Directions
Site Map
© 2025 ATI Industrial Automation, Inc. All rights reserved.
 
  Join A3 Today

 FacebookIcon   TwitterIcon   YouTubeIcon  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta