简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Electrical Modules: K19 Family  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > Electrical Modules > K19 Family

 

 

Product Advantages
  • 19-pin.
  • 3 Amp/50VDC.
  • Miniature size with MS quick-disconnect connectors.
  • For QC-20, 21, 25, and 60 only.
  • No-Touch contacts on Master module.
  • Dust and moisture seal on contacts.

K19 Modules (Master and Tool)
K19 Modules (Master and Tool)

Part NumberSideNotes
9120-K19-MM19-pin, 3 Amp/50VDC, miniature MS quick-disconnect connector, sealed and No-touch - Master side
9120-K19PD-MM19-pin, 3 Amp/50VDC, miniature MS quick-disconnect connector, sealed and No-touch, potted - Master side
9120-K14-TT19-pin (14 pins available for customer use), 3 Amp/50VDC, miniature MS quick-disconnect connector with 16 Tool-IDs - Tool side
9120-K19PD-TT19-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed, potted - Tool side
9120-K19-TT19-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed - Tool side

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals3D CAD ModelsOptions

Description: 19-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch
Weight: K19 Master 0.31 lbs (0.14 kg)
K19 Tool 0.28 lbs (0.13 kg)
K19PD Master 0.26 lbs (0.12 kg)
K19PD Tool 0.26 lbs (0.12 kg)
K19P Master 0.27 lbs (0.12 kg)
K14 Tool 0.25 lbs (0.11 kg)
Materials:
  • Precious-metal-plated contact pins
  • Anodized aluminum
  • Delrin®.
# Pins: 19
Elec. Rating: 3 Amp/50VDC
Operational Temperature Range: -20 °F - 150 °F (-28.9 °C - 65.6 °C)
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
Register Products
Driving Directions
Site Map
© 2023 ATI Industrial Automation, Inc. All rights reserved.
 
  Join A3 Today

 FacebookIcon   TwitterIcon   YouTubeIcon  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta