简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Products
Library
Company
Contact Us
Site Map
F/T Sensor: Nano17 Titanium  
 
 
Skip Navigation LinksHome > Products > Force/Torque Sensors > F/T Models > Nano17 Titanium



Product Advantages
  • Our Smallest 6-axis Sensor Now Available in a Titanium Version: The Nano17 Titanium fits into restricted spaces of research applications.
  • Non-Ferrous Materials: Titanium construction.
  • Very-Fine Resolution: Can resolve down to 0.149 gram-force.
  • Extremely-High Strength: EDM wire-cut from grade 5 titanium. Maximum allowable single-axis overload values are 4.9 to 19.6 times rated capacities.
  • High Signal-to-Noise Ratio: Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.

Typical Applications
  • Biomechanical research
  • Measurements in highly magnetic environments
Nano17 Titanium Transducer
Nano17 Titanium Transducer

Ranges and ResolutionsSpecificationsDrawingsDocuments3D CAD Models


Select a system type.  (For more information on system types, please see our F/T Product Description page.)


Standard Calibrations (US)

CalibrationFx,FyFzTx,TyTzFx,FyFzTx,TyTz
US-1.8-0.41.8 lbf3.15 lbf0.4 lbf-in0.4 lbf-in1/3400 lbf1/2720 lbf7/92800 lbf-in1/18560 lbf-in
US-3.6-0.83.6 lbf6.3 lbf0.8 lbf-in0.8 lbf-in1/1700 lbf1/1360 lbf7/46400 lbf-in1/9280 lbf-in
US-7.2-1.67.2 lbf12.6 lbf1.6 lbf-in1.6 lbf-in1/850 lbf1/680 lbf7/23200 lbf-in1/4640 lbf-in
 SENSING RANGESRESOLUTION

 View Standard (US) Complex Loading Graph



Metric Calibrations (SI)

CalibrationFx,FyFzTx,TyTzFx,FyFzTx,TyTz
SI-8-0.058 N14.1 N50 Nmm50 Nmm1/682 N1/682 N3/364 Nmm5/728 Nmm
SI-16-0.116 N28.2 N100 Nmm100 Nmm1/341 N1/341 N3/182 Nmm5/364 Nmm
SI-32-0.232 N56.4 N200 Nmm200 Nmm1/171 N1/171 N3/92 Nmm5/184 Nmm
 SENSING RANGESRESOLUTION

 View Metric (SI) Complex Loading Graph




  *The resolution is typical for most applications and can be improved with filtering.
 **Resolutions quoted are the effective resolution after dropping four counts of noise.
***Applied loads must be within range in each of the six axes for the F/T sensor to measure correctly.

ATI's F/T calibrations are traceable to the National Institute of Standards and Technology (NIST). ATI certifies sensors are calibrated in accordance with
 applicable ATI procedures. These procedures are compliant with the ISO 9001 standard to ensure that products are within ATI specifications.


Contact your sales representative for accuracy information.




 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Phone:+1 919-772-0115 | Fax:+1 919-772-8259
Home
Products
Robotic Tool Changers
Force/Torque Sensors
Utility Couplers
Manual Tool Changers
Material Removal Tools
Compliance Devices
Robotic Collision Sensors
Library
Glossary
Video
3D CAD Models
Software   
Company
News
Exhibits
Credit Application
Jobs
Privacy Policy
Contact Us
Sales and Support
Request Info
Driving Directions
Site Map
© 2026 ATI Industrial Automation, Inc. All rights reserved.
 
  Join A3 Today

 FacebookIcon   TwitterIcon   YouTubeIcon  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta