简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Products
Library
Company
Contact Us
Site Map
9115 Series Compensator Specifications  
 
   
9115 Series Compensator Specifications

Compensator
Size
Size (inches) Compensator Weight (lbs.) Allowable Misalignment Standard (Modified) Drawings
D d H h Only with Ring/Plug Lateral Cocking Torsion
000 NA 2.2 NA 1.6 0.2 NA 0.065" 1.0° 4.5° 9230-15-1036
100 3.15 2.8 2.2 1.8 0.4 0.5 0.085" 1.1° 5.0° 9230-15-1032
200 3.90 3.6 2.2 1.8 0.6 0.8 0.085" 1.1° 4.0° 9230-15-1035
400 NA 6.3 NA 2.0 3.0 NA 0.085" 0.35° 2.5° 9230-15-1013

Note: 100 and 200 size Compensators use three styles of shear pads: HCL-11, HCL-12 and HCL-13;  000 size Compensators use three HCL-01 shear pads;  400 size Compensators use six or twelve HCL-13 shear pads

Model Number C of C Load Capacity, lb, in-lb Stiffness, lb/in, in-lb/rad
Tension Lateral Compression Cocking Lateral Cocking
9115-001-A 0.9 5 1.5 80 30 33 1600
9115-113-A 1.9 18 6 280 60 150 4000
9115-112-A 2.1 10 2 110 40 41 1100
9115-112-B 2.7 10 2 120 45 41 1600
9115-213-C 3.1 44 12 610 155 300 15400
9115-212-A 3.2 14 2 140 60 41 2000
9115-213-B 3.2 22 6 310 80 150 8400
9115-212-C 3.4 28 4 300 125 82 4400
9115-212-B 3.6 14 2 160 65 41 2400
9115-111-B 4.8 10 2 290 45 65 3300
9115-211-A 5.5 12 2 300 60 65 4200
9115-211-C 5.8 24 4 610 125 130 9100
9115-211-B 6.1 12 2 310 65 65 4900
9115-413-C 9.0 44 6 610 350 400 80000
9115-413-D 9.0 88 12 1220 700 800 160000

Note:  -A and -B models have 3 shear pads, -C has 6, -D has 12

Skip Navigation Links.




 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Phone:+1 919-772-0115 | Fax:+1 919-772-8259
Home
Products
Robotic Tool Changers
Force/Torque Sensors
Utility Couplers
Manual Tool Changers
Material Removal Tools
Compliance Devices
Robotic Collision Sensors
Library
Glossary
Video
3D CAD Models
Software   
Company
News
Exhibits
Credit Application
Jobs
Privacy Policy
Contact Us
Sales and Support
Request Info
Driving Directions
Site Map
© 2026 ATI Industrial Automation, Inc. All rights reserved.
 
  Join A3 Today

 FacebookIcon   TwitterIcon   YouTubeIcon  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta