简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
ホーム
製品
ライブラリ
会社
お問い合わせ
サイトマップ
F/T Sensor: Mini27 Titanium  
 
 
Skip Navigation Linksホーム > 製品 > 力/トルクセンサ > F/Tのモデル > Mini27 Titanium



Product Advantages
  • Non-Ferrous Materials: Titanium construction.
  • Very-Fine Resolution: Can resolve down to 1.13 gram-force.
  • Extremely-High Strength: EDM wire-cut from grade 5 titanium. Maximum allowable single-axis overload values are 7.4 to 15.0 times rated capacities.
  • High Signal-to-Noise Ratio: Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.

Typical Applications
  • Biomechanical research
  • Measurements in highly magnetic environments
  • Medical applications
Mini27 Titanium Transducer
Mini27 Titanium Transducer

Ranges and ResolutionsSpecificationsDrawingsDocuments3D CAD Models


Select a system type.  (For more information on system types, please see our F/T Product Description page.)


Standard Calibrations (US)

CalibrationFx,FyFzTx,TyTzFx,FyFzTx,TyTz
US-10-1810 lbf20 lbf18 lbf-in10 lbf-in1/400 lbf3/400 lbf1/400 lbf-in1/800 lbf-in
US-20-3620 lbf40 lbf36 lbf-in20 lbf-in1/200 lbf3/200 lbf1/200 lbf-in1/400 lbf-in
 SENSING RANGESRESOLUTION

 View Standard (US) Complex Loading Graph



Metric Calibrations (SI)

CalibrationFx,FyFzTx,TyTzFx,FyFzTx,TyTz
SI-40-240 N80 N2 Nm1 Nm3/200 N3/100 N3/8000 Nm1/4000 Nm
SI-80-480 N160 N4 Nm2 Nm3/100 N3/50 N3/4000 Nm1/2000 Nm
 SENSING RANGESRESOLUTION

 View Metric (SI) Complex Loading Graph




  *The resolution is typical for most applications and can be improved with filtering.
 **Resolutions quoted are the effective resolution after dropping four counts of noise.
***Applied loads must be within range in each of the six axes for the F/T sensor to measure correctly.

ATI's F/T calibrations are traceable to the National Institute of Standards and Technology (NIST). ATI certifies sensors are calibrated in accordance with
 applicable ATI procedures. These procedures are compliant with the ISO 9001 standard to ensure that products are within ATI specifications.


Contact your sales representative for accuracy information.
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
© 2023 ATI Industrial Automation, Inc. All rights reserved.
 
  Join A3 Today

 Facebook   Twitter   YouTube  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta