简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
ホーム
製品
ライブラリ
会社
お問い合わせ
サイトマップ
F/T Sensor: Axia80-M20  
 
 
Skip Navigation Linksホーム > 製品 > 力/トルクセンサ > F/Tのモデル > Axia80-M20



Product Advantages
  • A high-performance, low-cost sensor that offers the highest resolution, accuracy, and stiffness available to provide a sense of touch to your application.
  • All of the electronics are built into the transducer body, which keeps the cost down and the footprint smaller. Like all of ATI's F/T products, the Axia80 features superior quality and robustness.
  • Available with Ethernet, EtherCAT, and Serial communication.
  • Extremely-High Strength: Precision-machined from high-strength aircraft aluminum. Maximum allowable single-axis overload values of 5.0 to 12.5 times rated capacities.
  • High Signal-to-Noise Ratio: Strain gages provide exceptional resolution and accuracies better than 2% full scale across all axes and calibrations.
  • IP64 Protection from dust and splashing water.

Typical Applications
  • Electronic assembly
  • Polishing
  • Real-time force control
  • Product testing
  • Pick and place
  • Collaborative robotics
Axia80-M20 Transducer
Axia80-M20 Transducer

Ranges and ResolutionsSpecificationsDrawingsDocuments3D CAD Models



Metric Calibrations (SI)

CalibrationFx,FyFzTx,TyTzFx,FyFzTx,TyTz
SI-200-8200 N360 N8 Nm8 Nm1/10 N1/10 N1/200 Nm1/200 Nm
SI-500-20500 N900 N20 Nm20 Nm1/10 N1/10 N1/200 Nm1/200 Nm
 SENSING RANGESRESOLUTION

 View Metric (SI) Complex Loading Graph




  *The resolution is typical for most applications and can be improved with filtering.
 **Resolutions quoted are the effective resolution accounting for noise.
***Applied loads must be within range in each of the six axes for the F/T sensor to measure correctly.

ATI's F/T calibrations are traceable to the National Institute of Standards and Technology (NIST). ATI certifies sensors are calibrated in accordance with
 applicable ATI procedures. These procedures are compliant with the ISO 9001 standard to ensure that products are within ATI specifications.


Contact your sales representative for accuracy information.




 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
電話:+1 919-772-0115 | Fax:+1 919-772-8259
ホーム
製品
ロボット式ツールチェンジャ
力/トルクセンサ
ユーティリティカプラ
マニュアル式ツールチェンジャ
Material Removal Tools
リモートセンタコンプライアンスデバイス        
ロボット式衝突センサ
ライブラリ
用語解説
動画
3D CAD Models
ソフトウェア   
会社
最新情報
展示会
信用取引申請書
採用情報
Privacy Policy
お問い合わせ
セールスとサポート
資料請求
製品のご登録
お車でのアクセス
サイトマップ
Privacy Policy NovantaTerms & Conditions of Purchase of Goods NovantaCCPA Novanta
© 2022 ATI Industrial Automation, Inc. All rights reserved.
 
  Join A3 Today

 Facebook   Twitter   YouTube