简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
ホーム
製品
ライブラリ
会社
お問い合わせ
サイトマップ
F/T Sensor: Omega190  
 
 
Skip Navigation Linksホーム > 製品 > 力/トルクセンサ > F/Tのモデル > Omega190

Attention: An upgraded version of this item is available.

Current Product Benefits Interchangeable
Omega191 Improved customer interface strength. No


Product Advantages
  • Extremely-High Strength: EDM wire-cut from high yield-strength stainless steel. Maximum allowable overload values are 4.8 to 19.9 times rated capacities. Through-hole option available.
  • High Signal-to-Noise Ratio: Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • IP60, IP65 and IP68 (10m) Versions Available: An IP60 version is for use in dusty environments. The IP65 version of the transducer is protected against water spray. The IP68 version is submergible in fresh water to a depth of 10 meters.

Typical Applications
  • Product testing
  • Telerobotics
  • Force feedback
  • Part placement and removal in precision fixtures
  • Friction stir welding
Omega190 Transducer
Omega190 Transducer