Angular Displacement
|
ア13ー
|
Torsional Displacement
|
ア25ー
|
Axial Displacement
|
0.34 in
|
Max. Air Pressure Setting
|
90 psi
|
Weight
|
1.28 lb
|
Moment Break-Away **
|
120 lbf-in - 520 lbf-in
|
Torque Break-Away *
|
540 lbf-in
|
Axial Break-Away *
|
380 lb
|
* At 90 psi
** In a pressure range of 20-90 psi
Performance Data
NOTE: Moment graphs based on point of switch opening at approximately 1 degree deflection.
|
9230-60-1030.pdf |
SR-81 Collision Sensor
|
9230-60-1136.pdf |
SR-081 Collision Sensor Assembly Drawing
|
|
9610-60-1010.pdf |
SR-81 and SR-101 Switch Replacement Instructions
|
9610-60-1011.pdf |
SR-81, SR-101, SR-131, SR-176, and SR-221 C1 Boot and C2 Weld Shield Installation Instructions
|
9610-60-1008.pdf |
SR-48, SR-61, SR-81, SR-101, SR-131, SR-176, and SR-221 Installation Instructions for Coolant Protection Boot (C5)
|
9610-60-1004.pdf |
SR-81,SR-101,SR-131,SR-176, and SR-221 Collision Sensor Installation and Operation Manual
|
|
|
|
|
|
|
8590-9909999-15 |
3-pin Straight, Screw on Connector |
High-Flex |
Flying Lead |
5 Meter |
8590-9909999-07 |
3-pin Straight, Snap on Connector |
High-Flex |
Flying Lead |
5 Meter |
8590-9909999-06 |
3-pin 90 Degree, Snap on Connector |
High-Flex |
Flying Lead |
5 Meter |
8590-9909999-48 |
3-pin Straight, Screw on Connector |
High-Flex |
Flying Lead |
10 Meter |
8590-9909999-89 |
3-pin 90 Degree, Screw on Connector |
High-Flex |
Flying Lead |
10 Meter |
9160-C-3PF-4EM-050 |
3-pin Straight, Screw on Connector |
High-Flex |
4-pin Euro (M12) Male Connector |
5 Meter |
|
|