9121-FH10-M | M | Stainless Steel Fluid/Air Module with (5) G 1/2 (BSPP) self-sealing ports, 3/8 Poppets - Master side |
9121-AQ4-T | T | Pneumatic Module with (1) G 1/2 (BSPP), 3/8 Poppets at S5 - Tool side |
9121-FH10-T | T | Stainless Steel Fluid/Air Module with (5) G 1/2 (BSPP) self-sealing ports, 3/8 Poppets - Tool side |
Description: |
Stainless Steel Fluid/Air Module with (5) G 1/2 (BSPP) self-sealing ports, 3/8" Poppets |
Weight: |
FH10 Master 7.16 lbs (3.25 kg) FH10 Tool 5.13 lbs (2.33 kg) AQ4 Tool x.x lbs (x.x kg) |
Materials: |
- Stainless steel housings
- Stainless steel, Nitrile, and PVC valve components.
|
Operational Temperature Range: |
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|
QC-113
| |
|
Flat C Will mount to Flat B and D, but may interfere with modules on adjacent flats. Consult Applications Engineering. |
| No |
QC-210
| |
| No |
QC-213
| |
| No |
QC-310
| |
| No |
QC-313
| |
| No |
QC-510
| |
| No |
QC-1210
| |
| No |
QC-1310
| |
| No |
QC-1510
| |
| No |
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-FH10.pdf |
FH10 Module Drawing
|
9630-20-FH10M-AQ4T.pdf |
FH10-M,AQ4-T Module Drawing
|
|
9620-20-D-FF4 FH10.pdf |
FF4/AQ5T,FH10/AQ4T Fluid/Air Module Manual
|
|
9121-AQ4-T |
Tool Air Module, (1) G1/2 at S5, 3/8" Poppet
|
9121-FH10-T |
Tool Fluid/Air Module, (5) G1/2, 3/8" Poppets, SS
|
9121-FH10-M |
Master Fluid/Air Module, (5) G1/2, 3/8" Poppets, SS
|
|
|