Compliance Travel |
0.47 in |
Compliance Force (Pneumatically Variable) |
2 lbf - 59 lbf |
Air Connections (Compliance) |
3/8" Tube / 10mm Tube |
Air Connections (Purge) |
5/32" Tube / 4mm Tube |
Mounting Feature |
Side Mount and Robot Wrist Interface Plates |
|
Part Number | Type | Description | Application | Product Image |
3700-50-9276 | Adapter Plate |
- PCFC Rear Cover Plate to BC31.5, BC50, BC100, Recess 20, Various ISO Pattern
| |
|
9005-50-6247 | Adapter Plate |
- Interface Plate Kit, PCFC Tool Side to BC 50, (4) M6, Recess 31.5, Dowel 6
| |
|
9005-50-6148 | Adapter Plate |
| |
|
9005-50-6164 | Pneumatic Accessory |
- Regulator, 1-60 psi, 1/4 NPT.
- Inlet: 1/4" NPT.
- Outlet: 1/4" NPT.
| |
|
9005-50-6166 | Pneumatic Accessory |
- Coalescing Filter Regulator Air Prep Kit with Compliance (Dry Air).
- Air inlet 1/2" NPT.
- Air outlet: 5/32" tube fitting (Compliance), 3/8" tube fitting (Motor).
- Supplied with 10ft. tubing for compliance air (5/32").
- Supplied with 10ft. tubing for motor air (3/8").
| Coalescing Filter Regulator Air Prep Kit with Compliance (Dry Air).
Air inlet 1/2" NPT.
Air outlet 5/32" tube fitting (Compliance).
Air outlet 3/8" tube fitting (Motor). |
|
9005-50-6084 | Pneumatic Accessory |
- Port Reduction Plug Kit, PCFC-12
| |
|
9005-50-6088 | Pneumatic Accessory |
| |
|
9005-50-6133 | Pneumatic Accessory |
| |
|
9005-50-6254 | Tooling Kits |
- ACV-750 to PCFC Motor Kit Assembly
- Idle Speed: 15,000 RPM
- Power: 750W
- Air Consumption: 32CFM @ 90PSI
- PCFC Kit Manual
| |
|
|
9630-50-PCFC-12.pdf |
PCFC-12 Customer Drawing
|
9630-50-PCFC-750-Kit.pdf |
PCFC With ACV-750 Motor Kit Customer Drawing
|
9630-50-PCFC-PNEUMATIC.pdf |
Pneumatic Diagram, PCFC
|
|
9610-50-1036.pdf |
Passive Compliant Force Control Manual
|
|
3700-50-9276 |
PCFC Rear Cover Plate to BC31.5, BC50, BC100, Recess 20, Various ISO Pattern
|
PCFC |
Passive Compliant Force Control, 12mm Stroke, No Options
|
9005-50-6148 |
Bench Mount Kit, PCFC
|
9005-50-6247 |
Interface Plate Kit, PCFC Tool Side to BC 50, (4) M6, Recess 31.5, Dowel 6
|
9005-50-6254 |
ACV-750 to PCFC Motor Kit Assembly
|
|
|