简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Casa
NEW Products
Productos
Librería
Compañía
Contáctenos
Mapa del Sitio
Módulos de Corriente Primaria: PC2  
 
 
Skip Navigation Links

 

 

Product Description
  • Designed to carry high current from a power supply to customer tooling.
  • Five (5) rhodium-plated copper contacts, each capable of carrying 200 Amps when coupled.
  • Voltage should not exceed 600 Volts.
  • Uses advanced, patented, cone-mating technology to transfer current from Master to Tool.
  • Mating conical surfaces provide a large contact area, excellent misalignment capability, and allow efficient coupling/uncoupling without high spring forces or excessive wear.
  • Power to be disconnected and discharged prior to tool changes. Module is not a switch.
  • Contact tips easily replaced, if required.
  • Recessed and shrouded Master side contacts prevent accidental human contact.
  • Center pin extended for first mate/last break protection.
  • 1 1/2 NPT fitting plates currently available.

PC2 Modules (Master and Tool)
PC2 Modules (Master and Tool)

Part NumberSideNotes
9121-PC2-MM(5) Contactos, cable #2, 200 Amp, Clasificación de 600V, Módulo de Corriente Primaria - Costado del Máster.
9121-PAD-TTMódulo de Cubierta de Protección - Costado de Herramientas.
9121-PC2-TT(5) Contactos, Cable #2, 200 Amp, Clasificación de 600V, Módulo de Corriente Primaria - Costado de Herramientas.