简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Casa
NEW Products
Productos
Librería
Compañía
Contáctenos
Mapa del Sitio
Módulos EtherNet/IP: DKL  
 
 
Skip Navigation Links

 

 

Product Description
  • Integrated EtherNet/IP interface.
  • Integrated web server for Tool Changer configuration and status.
  • One M12 D-Coded connector is provided on the Master module for Ethernet communications interface with the Master.
  • A standard 4-pin MiniFast connector is provided on the Master and Tool modules for Input and Output Power.
  • ATI's Arc Prevention Circuit (patent pending) protects all electrical power contacts against reduced life that can be caused by loads with high inrush current during coupling/uncoupling.
  • Five (5) Tool-ID (0-9) switches provided reporting Line, Robot, and Tool number.
  • Lock, Unlock, and RTL sensing with LED cables on the Master.
  • Internal pin block for valve electrical connections.
  • Multi-function design requires fewer cables and connectors and allows for a compact assembly.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a RFID non-contact limit switch will allow the integrated solenoid valve to uncouple the Tool Changer only when the Tool is in the Stand.
  • Safety circuit meets ISO13849 PLd

DKL Modules (Master and Tool)
DKL Modules (Master and Tool)

Part NumberSideNotes
9121-DKL-MMMódulo EtherNet/IP con Interruptor de Ethernet Integrado, Conector M12 Hembra de 4 Pines con Código D para comunicación de Ethernet, Conector MiniFast Macho de 4 Pines para Energía de Entrada y Salida, TSI en Herramientas, Prevención de Arco aplicada a la energía de Entrada y Salida. Detección de Bloquear, Desbloquear y RTL con cables LED en el Máster. ID de Herramientas 0-99999 del Módulo de Herramientas también soportado. Se empareja con DKL-T. El circuito de seguridad cumple con ISO13849 PLd - Costado del Máster.
9121-DKLZ1-MMEthernet/IP Module with Integrated Ethernet Switch, 4-Pin Female M12 D-Coded connector for Ethernet communication, 4-Pin Male MiniFast Connector for Input and Output Power, TSI on the Tool, Arc Prevention applied to Input and Output power. Lock, Unlock, and RTL sensing with LED cables, 0-99999 Tool ID from the Tool Module also supported, Lock/Unlock Timeout Extended to 8 Seconds. ISO13849 PLd CERTIFICATION PENDING. Mates with DKL-T. - Master Side
9121-DKL-TTMódulo EtherNet/IP con conector M12 hembra con código D de 4 pines para comunicación de Ethernet, Conector Hembra MiniFast de 4 Pines para Energía de Entrada y Salida, Conector M12 de 5 Pines para Interruptor TSI, ID de Herramientas 0-99999, Soporta Prevención de Arco en el Máster- Costado de Herramientas.