Descripción: |
CYP1 PROFINET Module provides safe and reliable control over your tool changer. It comes feature rich with connectors for PROFINET to control the tool changer as well as downstream devices, integrated web server for easy diagnostics and control, tool ID switch, tool changer status inputs, and is safety focused with ATI’s tool stand interlock technology. |
Peso: |
CYP1-M: 1.6 lbs (1.73 kg) CYP1-T: 1.45 lbs (0.66 kg) |
Materiales: |
- Annodized aluminum housing
- Precious-metal-plated spring and contact pin
- Nitrile seals
|
Clasificación Eléctrica: |
Input Power: 4A, 21.6-30V Output Power: 7A, 20-30V |
Rango de Temperatura Operacional: |
32 °F - 122 °F (0 °C - 50 °C) |
|
Custom Application QC Models |
|
*Puede ser compatible con otros modelos QC. Favor de consultar un Gerente de Cuentas de ATI para mayor información.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-CYP1.pdf |
CYP1 Module Customer Drawing
|
|
9620-20-C-CYP1.pdf |
CYP1 Control & Signal Module Manual
|
|
9128-CYP1-T |
Series 8 Profinet Control Module, Tool
|
9128-CYP1-M |
Series 8 Profinet Control Module, Master
|
|