| Part Number | Type | Description | Application | Product Image |
| 9005-50-1028 | Adapter Plate |
- Dovetail Blank Kit "Style B" (RC660 Series, RC1000 series)
| |
|
| 9005-50-6192 | Adapter Plate |
- Interface Plate Kit, Dovetail Style B to BC 50, (4) M6, Boss 31.5, Dowel 6
| |
|
| 9005-50-6091 | Adapter Plate |
- Bench Mount Adapter "Style A" (RCV490)
| |
|
| 9005-50-6118 | Attachments |
| |
|
| 9005-50-6149 | Attachments |
| |
|
| 3710-50-1481 | Collet Accessory |
| |
|
| 9150-AMC-MF5 | Media Changer |
| |
|
| 9150-AMC-MF6 | Media Changer |
| |
|
| 9150-AMC-MCH | Media Changer |
| |
|
| 9150-AMC-MRA | Media Changer |
| |
|
| 9005-50-6167 | Pneumatic Accessory |
- Coalescing Filter Regulator Lubricator Air Prep Kit with Standard Compliance (Low Lubrication Rate).
- Air inlet 1/2" NPT.
- Air outlet: 5/32" tube fitting (Compliance), 3/8" tube fitting (Motor).
- Supplied with 10ft. Tubing for compliance air (5/32").
- Supplied with 25ft. Tubing for motor air (3/8").
| |
|
| 9005-50-6163 | Pneumatic Accessory |
- Upstream Single Point Lubricator, with ReservoirKit.
- Inlet: 3/8" Tube Fitting.
- Outlet: 3/8" Tube Fitting.
- Supplied with 25ft. tubing (3/8").
| |
|
| 9005-50-6168 | Pneumatic Accessory |
- Coalescing Filter Regulator Lubricator Air Prep Kit with Programmable Compliance (Low Lubrication Rate).
- Air inlet 1/2" NPT.
- Air outlet: 5/32" tube fitting (Compliance), 3/8" tube fitting (Motor).
- Supplied with 10ft. Tubing for compliance air (5/32").
- Supplied with 25ft. Tubing for motor air (3/8").
| |
|
|
Controls Compatible with this Model:
|
| 9230-50-1094.pdf |
Media Changer for AOV Customer Drawing
|
| 9630-50-AOV-10-NON-VACUUM.pdf |
AOV-10 Series Customer Drawing, Non-Vacuum
|
| 9630-50-AOV-10-VACUUM.pdf |
AOV-10 Series Customer Drawing, Vacuum
|
|
| 9610-50-1035.pdf |
Compact Pneumatic Orbital Sander Manual
|
| 9610-50-1046.pdf |
Automatic Media Changer for AOV-10 Manual
|
|
| 9150-AMC-MF5 |
Automatic Medic Changer 5" Media Feeder
|
| 9150-AMC-MRA |
Automatic Media Changer Media Remover
|
| 9005-50-6091 |
Interface Plate Kit, Benchmount Style A to (4) M6, (2) Dowel 6, 7.5" x 4.5"
|
| 3700-50-9210 |
IP, MR Benchmount IP to BC 50, (4) M6, Boss 31.5, Dowel 6
|
| 9005-50-1028 |
Rear Mount Adapter Kit (RC660 Series, RC1000 series)
|
| 9005-50-6192 |
Interface Plate Kit, Dovetail Style B to BC 50, (4) M6, Boss 31.5, Dowel 6
|
| 9150-AMC-MCH |
Automatic Media Changer Media Checker
|
| 9150-AMC-MF6 |
Automatic Media Changer 6" Media Feeder
|
| AOV-10B |
Axially Compliant Orbital Sander
|
|
|
Peso Total (sin adaptador) |
5.65 lb |
|
Compensación (Axial) |
0.5 in max. axial, ±0.2 in recommended |
|
Fuerza de Cumplimiento |
1.5 lb - 15 lb |
|
Compliance Force (Extend) |
3 lb - 15 lb |
|
Compliance Force (Retract) |
1.5 lb - 7.5 lb |
|
Motor |
Air Motor, vane type |
|
Velocidad de Ralentí |
10000 rpm |
|
Air Connection (Motor) |
10mm Tube |
|
Air Connection (Compliance) |
4mm [5/32] Tube |
|
Pad Threaded Connection |
5/16" - 24 |
|
Mounting Feature |
Side and Rear Patterns |
* For use with Central Vacuum system
** All units supplied with ‘Hook and Loop’ pads
|