9120-R3-M | M | Electrical Module with 3-Pin Minifast Connector - Master Side |
9120-S3-M | M | Electrical Module with 3-Pin Minifast Connector, Axial Orientation - Master Side |
9120-S3-T | T | Electrical Module with 3-Pin Minifast Connector - Tool Side |
Description: |
4 Amp/250VAC Electrical Module with 3-pin Turck RSFL36 Minifast Connector |
Weight: |
Master 0.55 lbs (0.25 kg) Tool 0.41 lbs (0.19 kg) |
Materials: |
- Aluminum housing
- Precious metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
4 Amp/250VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-R3M S3T.pdf |
R3-M,S3-T Module Drawing
|
9630-20-S3.pdf |
3-Pin Minifast Axial Module, S3 Customer Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-S3-T |
Tool side 4A/250VAC electrical module with 3-pin Minifast connector
|
9120-S3-M |
Electrical Module 3-Pin Minifast Axial Orientation, Master
|
9120-R3-M |
Master side 4A/250VAC electrical module with 3-pin Minifast connector
|
|
|