Description: |
EtherNet/IP Module w/integrated switch supporting DHCP, Quick Connect, Input and Switched Auxillary Power pass-thru, TSI on Tool. M12 D-coded Connector for Ethernet communication, Mini 4-pin Connector for Input power/Switched Aux Power. Lock/Unlock/RTL. |
Weight: |
Master 2.22 lbs (1.01 kg) Tool 1.35 lbs (0.61 kg) |
Materials: |
- Anodized aluminum housing
- Precious-metal-plated spring and contact pin
- Nitrile seals
|
Elec. Rating: |
Control Signals - 24VDC Pass-through Signals - 5 Amp/250V |
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
Cables
There are no Cables associated with this module.
|
|
9630-20-DKGM DKFT.pdf |
DKG-M,DKF-T Module Drawing
|
9630-20-DKGM DKQT.pdf |
DKG-M,DKQ-T Module Drawing
|
|
9620-20-C-DKG.pdf |
DKG Control & Signal Module Manual (incl DKF-T and DKQ-T)
|
|
9121-DKF-T |
DKF EtherNet/IP Tool module with 0-9 Tool-ID
|
9121-DKQ-T |
DKQ EtherNet/IP Tool module with 0-9 Tool-ID
|
9121-DKG-M |
DKG Ethernet IP Master Module
|
|