Description: |
Quick Connect Capable DeviceNet Module with (2) Mini Connectors for DeviceNet and Aux. Power Interface, TSI on Tool, No RTL Bypass, Arc Prevention applied to Aux1, Aux2, and CAN V+ power. Lock, Unlock, and RTL sensing with LED cables on the Master (RTL Sensors in Series). Includes 3-Pin M8 Connector for Air Supply Pressure Monitoring. Tool-ID from the Tool module also supported. |
Weight: |
Master 2.49 lbs (1.13 kg) Tool 1.35 lbs (0.61 kg) |
Materials: |
- Aluminum housings/covers
- Clear polycarbonate window
- Precious-metal-plated contacts
- Delrin seals
- Delrin pin block.
|
Elec. Rating: |
Control modules - 24VDC Pass-through signals - 3 Amp/30VDC |
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Master
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
Cables
There are no Cables associated with this module.
|
|
9630-20-DB15M DB10T.pdf |
DB15-M, DB10-T DeviceNet Module Drawing
|
|
9620-20-C-DB15.pdf |
DB15-M,DB10-T Control & Signal Module Manual
|
|
9121-DB10-T |
Quick Connect Capable DeviceNet Module, Supports Arc Prevention on the Master
|
9121-DB15-M |
Quick Connect Capable DNet Module w/ Arc Prevention, no RTL Bypass, w/ Pressure Sensing
|
|