9121-AV5-M | M | 1 port vacuum module with 1-1/2 pass-through port, rail mount - Master side |
9121-AV5-T | T | 1 port vacuum module with 1-1/2 pass-through port, rail mount - Tool side |
Description: |
Vacuum module with (1) 1-1/2 vacuum pass-through port, rail mount. |
Weight: |
Master 2.1 lbs (0.95 kg) Tool 2.25 lbs (1.02 kg) |
Materials: |
- Anodized aluminum housings
- Nitrile rubber seals
|
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|
QC-113
| |
|
Flat C Will mount to Flat B and D, but may interfere with modules on adjacent flats. Consult Applications Engineering. |
| No |
QC-210
| |
| Yes |
QC-213
| |
| Yes |
QC-310
| |
| Yes |
QC-313
| |
| Yes |
QC-510
| |
| Yes |
QC-1210
| |
| Yes |
QC-1310
| |
| Yes |
QC-1510
| |
| Yes |
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-AV5.pdf |
AV5 Vacuum Module Drawing
|
|
9620-20-D-AV5.pdf |
AV5 Vacuum Module Manual
|
|
9121-AV5-M |
1 Port Vacuum Module, 1.5 Inch Pass-Through, Rail Mount, Master
|
9121-AV5-T |
1 Port Vacuum Module, 1.5 Inch Pass-Through, Rail Mount, Tool
|
|
|