描述: |
Ultrasonic Module with Lemo connector for Ultrasonic Weld Applications, Adapted for G-Series Swivel Housing |
重量: |
Master 0.29 lbs (0.13 kg) Tool 0.26 lbs (0.12 kg) |
材质: |
- Precious-metal-plated spring and contact pins
- Aluminum housings
- Teflon® dielectric
- Nitrile seals.
|
工作温度范围: |
-20 F - 150 F (-28.9 C - 65.6 C) |
|
Custom Application QC Models |
|
*可能与其他型号的快换匹配。更多信息请联系ATI客户经理。
|
线缆
There are no Cables associated with this module.
|
|
9630-20-XG7GL.pdf |
XG7GL Module Drawing
|
9630-20-XG7GLM XG7GLAT.pdf |
Ultrasonic Weld Module w/ Isolated Lemo High Voltage Connector
|
|
None currently available. See your Account Representative for more information.
|
No 3D models for this product are currently available. See your Account Representative for more information.
|