真空/气模块: V34
Product Advantages
Provides pass-through vacuum service.
G3/4 (BSPP) threaded port.
(1) vacuum only port.
V34 Modules (Master and Tool)
Part Number
Side
Notes
9120-V34-M
M
(1) G 3/4 (BSPP) pass-through port vacuum/air module - Master side
9120-V34-T
T
(1) G 3/4 (BSPP) pass-through port vacuum/air module - Tool side
规格
兼容的快换型号
图纸
手册
3D CAD Models
描述:
(1) G 3/4 (BSPP) pass-through port vacuum only module
Cv规格:
8.0 (est.)
重量:
Master 0.47 lbs (0.21 kg)
Tool 0.44 lbs (0.20 kg)
材质:
Anodized aluminum housings
Nitrile rubber seals.
工作温度范围:
-20 F - 150 F (-28.9 C - 65.6 C)
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
© 2023 ATI 工业自动化有限公司,版权所有
Join A3 Today
Privacy Policy Novanta
•
Sales Terms & Conditions
•
Purchasing Terms & Conditions
•
CCPA Novanta