9120-S26-M | M | 26-pin, 3 Amp/250VAC electrical module with MS miniature MS quick-disconnect connector - Master side |
9120-S26-T | T | 26-pin, 3 Amp/250VAC electrical module with MS miniature MS quick-disconnect connector - Tool side |
描述: |
26-pin, 3 Amp/250VAC inline electrical module with miniature MS quick-disconnect connector |
重量: |
9120-S26-M 0.50 lbs (0.22 kg) 9120-S26-T 0.13 lbs (0.05 kg) |
材质: |
- Precious-metal-plated spring housing
- Aluminum housing
- Rhodium-plated heads on spring pins
- Rhodium-plated contact pins
- Nitrile seal.
|
工作温度范围: |
-20 F - 150 F (-28.9 C - 65.6 C) |
|
Custom Application QC Models |
|
*可能与其他型号的快换匹配。更多信息请联系ATI客户经理。
|
None currently available. See your Account Representative for more information.
|
9120-S26-M |
26-pin, 3 Amp/250VAC inline electrical module with miniature MS quick-disconnect connector - Master side
|
9120-S26-T |
26-pin, 3 Amp/250VAC inline electrical module with miniature MS quick-disconnect connector - Tool side
|
|
|