简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
伺服模块: REP7  
 
 
Skip Navigation Links

 

 

Product Description
  • Power circuits are electrically isolated both from each other and the Tool Changer.
  • Power circuits are designed to be water-resistant, but they are not waterproof.
  • Compliant spring probes are provided on the Master and fixed contact pins on the Tool.
  • Master spring pins are recessed below an insulated surface on both the power circuits.
  • DANGER! - For electrical modules using > 60 VDC or 42 VAC, NO contact should be attempted before removing power. This especially includes separation or insertion of the mating connectors or any contact with the Tool Changer or its components.

REP7 Modules (Master and Tool)
REP7 Modules (Master and Tool)

Part NumberSideNotes
9120-REP7-MMServo Module with 4-pin MS Power, 3-pin MS Brake - Master side
9120-REP7-TTServo Module with 4-pin MS Power, 3-pin MS Brake - Tool side