描述: |
19-pin (10 available for customer use - See pinout drawing), 5 Amp/250VAC (R19) electric module with (0-99) Tool-ID (Tool side only) (See also R19 Family webpage) |
重量: |
Tool 0.95 lbs (0.43 kg) |
材质: |
- Aluminum housing
- Rhodium-plated contact pins
- Nitrile seal.
|
工作温度范围: |
-20 F - 150 F (-28.9 C - 65.6 C) |
|