气模块: P238
Product Advantages
3/8 NPT ports.
(2) pneumatic pass-through ports.
P238 Modules (Master and Tool)
Part Number
Side
Notes
9120-P238-M
M
(2) 3/8 NPT pass-through ports pneumatic module - Master side
9120-P238-T
T
(2) 3/8 NPT pass-through ports pneumatic module - Tool side
规格
兼容的快换型号
图纸
手册
3D CAD Models
描述:
(2) 3/8 NPT pass-through ports pneumatic module
Cv规格:
2.45
重量:
Master 0.32 lbs (0.15 kg)
Tool 0.31 lbs (0.14 kg)
材质:
Anodized aluminum housing
Nitrile seals.
工作温度范围:
-20 F - 150 F (-28.9 C - 65.6 C)
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
© 2023 ATI 工业自动化有限公司,版权所有
Join A3 Today
Privacy Policy Novanta
•
Sales Terms & Conditions
•
Purchasing Terms & Conditions
•
CCPA Novanta