描述: |
26-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch |
重量: |
9120-K26-M 0.20 lbs (0.09 kg) 9120-K26-T 0.18 lbs (0.08 kg) 9120-K26P-M 0.31 lbs (0.14 kg)
|
材质: |
- Precious-metal-plated contact pins
- Anodized aluminum
- Delrin®.
|
工作温度范围: |
-20 F - 150 F (-28.9 C - 65.6 C) |
|
Custom Application QC Models |
|
*可能与其他型号的快换匹配。更多信息请联系ATI客户经理。
|
None currently available. See your Account Representative for more information.
|
9120-K26P-M |
26-pin, 3A/50VAC Electrical Module with mini MS quick-disconnect connector
|
9120-K21-T |
26-pin (21 pins available for customer use), 3 Amp/50VDC, miniature MS quick-disconnect connector with 16 Tool-IDs (Tool side only)
|
9120-K26-M |
26-pin, 3 Amp/50VAC electrical module with miniature MS quick-disconnect connector, sealed and no-touch - Master side
|
|
P | Adds 8mm pico receptacles for lock/unlock sensor cables to Master electrical modules (QC20/21 only, not for Hollow-Wrist versions). This takes away the use of four pins from the customer.
(Add P at the end of the module number.) |
|