描述: |
Valve Adapter that allows use of the CYE control module with QC-210 Family of Tool Changers |
重量: |
JU10-M: 2 lbs (0.91 kg) JU11-T: 0.43 lbs (0.20 kg) |
材质: |
- Anodized aluminum housing
- Brass Fittings
- Steel Fasteners
|
电气规格: |
Valve Power (switched Auxiliary Power) - 300 mA @ 12 VDC (Solenoid Valve) |
工作温度范围: |
0 F - 120 F (-17.8 C - 48.9 C) |
|
Custom Application QC Models |
|
*可能与其他型号的快换匹配。更多信息请联系ATI客户经理。
|
线缆
There are no Cables associated with this module.
|
|
9630-20-JU10.pdf |
JU10 Valve Adapter Customer Drawing
|
|
9121-JU10-M |
Valve Adapter, Double Solenoid, 1/4 G, QC210 Ledge to Series 8 Control Module
|
|