简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
气体电磁阀适配器: JR110  
 
 
Skip Navigation Links

 

 

Product Description
  • Provides a pneumatic air supply to a tool changer Master for actuation of the locking mechanism.
  • Single solenoid internal valve signal pass-through.
  • G (BSPP) adapter included.
  • Lock/Unlock signal from the Control/Signal Module is transmitted via a small, internal 3-pin block interface
  • Fully-integrated solution; customer need only supply the valve adapter with a single air supply.
  • JR110 Master mounts to Flat A of the QC-110 Master plate.
  • JJ110 Tool spacer block mounts to Flat A of the QC-110 Tool plate.
  • In most cases, control of this valve is integrated with an ATI-supplied Control/Signal Module that is piggy-backed on the valve adapter.

JR110 Valve Adapter (Master)
JR110 Valve Adapter (Master)

Part NumberSideNotes
9120-JR110-MMQC-110 Valve Adapter, Ledge Mount Module Compatible, with BSPP Adapter - Master side
9120-JJ110-TTQC-110 Valve Adapter, Ledge Mount Module Compatible, with BSPP Adapter - Tool side