简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
电模块: G10  
 
 
Skip Navigation Links主页 > 产品中心 > 机器人工具快换装置 <br /> (Tool Changer) > 工具快换装置型号 > MC-16

 

 

Product Description
  • 5-position, adjustable electrical module - Master and Tool side.
  • Provides 5 unique positions across 180 degrees to increase flexibility in robot dress packages. Module must be adjusted and secured into position prior to operation, otherwise internal damage to conductors may occur.
  • 19-pin (10 available for the customer).
  • 3 Amp/250VAC capacity.
  • Miniature MS quick-disconnect connector.
  • Pin block sealed from moisture when coupled.
  • 0-99 Tool-ID.
  • Mates to G19, R19, S19, or T19 modules.
  • No-Touch contacts on Master module.
  • Pin "C" is first mate, last break. Recommended for use as ground.
  • Patented design.

G10 Module (Tool side only)
G10 Module (Tool side only)

Part NumberSideNotes
9120-G10-TT19-pin (10 available to the customer), 3 Amp/250VAC, MS miniature MS quick-disconnect connector with 0-99 Tool-ID built inside and 5 position swivel - Tool side only