简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
电模块: MM8  
 
 
Skip Navigation Links

 

 

Product Description
  • Designed to fit MC-10.
  • 8-Pin, M8 connector - keyed so mating 90 degree cables exit vertically.
  • 1.5 Amp/30VDC.
  • Meets ISO/TS 15066:2016 to not have sharp, pointed, shearing or cutting edges.

MM8 Modules (Master and Tool)
MM8 Modules (Master and Tool)

Part NumberSideNotes
9122-MM8-MMElectrical Module with 8-Pin, M8 Connector, MC-10 - Master side
9122-MM8-TTElectrical Module with 8-Pin, M8 Connector, MC-10 - Tool side