简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
主页
NEW Products
产品中心
资料库
公司
联系我们
网站地图
有什么新鲜事吗
ATI工业自动化
 
 
 
 
ATI Develops New QC-46 Robotic Tool Changer
The new QC-46 Tool Changer brings optimum flexibility and robot compatibility in a compact design. This new tool changer is extremely lightweight, weighing 6.5 lbs(2.98 kg) and has a very low stack height of 2.61 inches (66.3 mm).

The QC-46 Tool Changer has a total of four flats and can accommodate up to seven separate utility modules to pass a large variety of signals, fluid, air, and more. It utilizes the same proven Locking Mechanism as the QC-40 Tool Changer, handling payloads up to 110 lbs (50 kg). It features the same XY moment capacity as the QC-40 Tool Changer, but has increased moment Z capacity—up to 2600 in/lbs. Increased Moment Z Capacity means that the Tool Changer can handle higher torsional loads.

QC-46 also features optional internal Lock/Unlock sensing and directly mounts to robots with a 100 mm ISO pattern. This eliminates the need for an Interface Plate in most cases.

Click here for more information on our Robotic Tool Changers.

Click here for more information on our QC-46 Robotic Tool Changer.

[Img1Link]
QC-46 Model Robotic Tool Changer