Description: |
19-pin, 3 Amp/125VAC electrical module with M16-style quick-disconnect connector and five position swivel |
Weight: |
9120-GF19-M 0.31lbs (0.140kg) 9120-GF19-T 0.28 lbs (0.12 kg)
|
Materials: |
- Rhodium-plated contact pins
- Anodized aluminum
- Delrin®.
|
Elec. Rating: |
3 Amp/125VAC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|