简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Electrical Modules: RF19 Family  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Elétricos > RF19 Family

 

 

Product Advantages
  • 19-pin.
  • 3 Amp/125VAC capacity.
  • M16-style quick-disconnect connector.
  • No-Touch contacts on Master.
  • Tool-ID option on Tool side.
  • Moisture and dust sealed when mated.
  • Mates with GF19, RF19, or SF19 modules.
  • ATI's R, S, T, and G families of modules may all couple/mate with each other. Please contact ATI for details.

RF19 Modules (Master and Tool)
RF19 Modules (Master and Tool)

Part NumberSideNotes
9120-RF19G-MM19-Pin, 3 Amps/125VAC, electrical module with M16-style connector and Gold Contacts - Master side
9120-RF19-MM19-Pin, 3 Amp/125VAC electrical module with M16-style connector - Master side
9120-RF19PD-MM19-pin, 3 Amp/125VAC electrical module with M16-style connector. Potted for improved moisture protection. (Mates with 9120-RF19PD-T) - Master side
9120-RF19R-MM19-pin, 3 Amp/125VAC electrical module with M16-style connector with M8 snap lock right angle sensor cables - Master side
9120-RF19W-MM19-pin, 3 Amp/125VAC electrical module with M16-style connector with M8 snap lock straight sensor cables, - Master side
9120-RF19WZ1-MMElectrical Module with M16 19-Pin connector, Includes Threaded Lock/Unlock Sensor Cables in place of Snap-lock Sensor Cables used in standard 9120-RF19W-M
9120-R0-TT19-pin, 3 Amp/125VAC electrical module, (0-99) Tool-ID (push button) – Tool side
9120-RF10-TT19-pin (10 available for customer use - See pinout drawing), 3 Amp/125VAC electrical module with M16-style connector, (0-99) Tool ID (push button) - Tool side
9120-RF14-TT19-pin (14 available for customer use - See pinout drawing), 3 Amp/125VAC electrical module with M16-style connector, (0-9) Tool ID (push button) - Tool side
9120-RF19PD-TT19-pin, 3 Amp/125VAC electrical module with M16-style connector. Potted for improved moisture protection. (Mates with 9120-RF19PD-M) - Tool side
9120-RF19-TT19-pin, 3 Amp/125VAC electrical module with M16-style connector - Tool side